Switches & Sockets
AMD5444-MG Prem./double rocker frame 4G
Product Id
2CLA687410N1701
Premium/double rocker frame 4 gang
More about AMD5444-MG Prem./double rocker frame 4G
MRP (Indian Rupees) | Upon request |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Material | Material quality: Stainless steel, Material: Metal |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | Horizontal 8 ; Vertical 8 |
Package Width | 0.135 metre |
Package Length | 0.362 metre |
Package Height | 0.102 metre |
Invoice Description | AMD5444-MG Prem./double rocker frame 4G |
Product Range | Millenium |
Package Gross Weight | 0.034 kilogram |
Extended Product Type | AMD5444-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review