Switches & Sockets
9329.1 - 5" loudspeaker 6 W
Out of stock
Product Id
2CLA932910A1001
Compatible with sound modules and amplifier code: 9368, 9368.1, 9368.7 and 9335.1
With broadband characteristics
With screw terminals
Rated output: 6 W (RMS)
Frequency response: 70 - 10.000 Hz
Impedance: 16 Ohm
Flush mounted installation with 9399 mounting box or 9399.1 mounting ring
Embellishing grid code: 9399.2
More about 9329.1 - 5" loudspeaker 6 W
MRP (Indian Rupees) | 4935.2 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 12 volt |
Package Width | 0.158 metre |
Package Length | 0.163 metre |
Package Height | 0.086 metre |
Invoice Description | 9329.1 - 5" loudspeaker 6 W |
Product Range | Zenit |
Package Gross Weight | 0.505 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | 9329.1 |
Total GST Percentage | 18.00 |
HSN Number | 85182100 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review