Switches & Sockets
9368 - FM-radio and alarm module
Product Id
2CLA936800A1001
Rated voltage: 230 Vac ± 15%; 50-60 Hz
Max. consumption: 100 mA
Stand-by consuption: 0,2W
Amplifier power: 2+2 W; <1% distorsion (16 Ω)
Speaker impedance: 16 Ω (2+2 W audio)
FM radio digital tuner with RDS
Alarm clock with buzzer, radio types and snooze function
Optional: auxilary module 9368.3 for I/O (1 mini-jack stereo input & 1 mini-jack stereo output), USB connection and Bluetooth receiver functions
Cover plate code: 8568, N2268, 8468, 8268 & 5568
More about 9368 - FM-radio and alarm module
MRP (Indian Rupees) | 62584 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Capacity Rating | 23 watt |
Rated Voltage (Ur) | 230 volt |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | 9368 - FM-radio and alarm module |
Product Range | Zenit |
Package Gross Weight | 0.078 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | 9368 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review