Switches & Sockets
9368.1 - Multiroom sound module
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA936810A1001
Rated voltage: 127-230 Vac ± 15%; 50-60 Hz
Max. consumption: 200 mA
Stand-by consuption: 0,3W
Amplifier power: 6+6 W; <1% distorsion (4 Ω)
Speaker impedance: 4 Ω (2+2 W audio)
FM radio digital tuner with RDS
Alarm clock with buzzer, radio types and snooze function
Bluetooth receiver: Bluetooth® v2.1 2.4GHz IEEE 802.15.1
Multiroom function available (1 master device and up to 14 slave devices)
Remote control using code 9368.2 (ZigBee 2.4GHz IEEE 802.15.4)
Optional: auxilary module 9368.3 for I/O (1 mini-jack stereo input & 1 mini-jack stereo output) and USB connection functions
More about 9368.1 - Multiroom sound module
Degree of Protection | IP20 |
---|---|
Capacity Rating | 46 watt |
Rated Voltage (Ur) | 230 volt |
Package Width | 0.047 metre |
Package Length | 0.293 metre |
Package Height | 0.109 metre |
Invoice Description | 9368.1 - Multiroom sound module |
Product Range | Sound system |
Package Gross Weight | 0.078 kilogram |
Extended Product Type | 9368.1 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review