9515.1 Movem.detect. 360º sensor
Out of stock
Product Id
2CLA951510A1002
230 V ; 50 Hz.
1000 W.
600 VA.
Detection angle: 360º.
Detection range: Ø 6 m. installed in 2,4 m height.
With detection indicator.
For false ceilings.
Possibility to connect up to 5 sensors for each channel of detector 9515 BL.
More about 9515.1 Movem.detect. 360º sensor
Package Width | 0.1 metre |
---|---|
Package Length | 0.129 metre |
Package Height | 0.06 metre |
Invoice Description | 9515.1 Movem.detect. 360º sensor |
Product Range | Electronics |
Package Gross Weight | 0.224 kilogram |
Extended Product Type | 9515.1 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review