Energy Distribution
Ind. P&S#432C6W
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA166618R1000
Connector, earthing sleeve position 6h, rated current 32A, IP67 watertight, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red
More about Ind. P&S#432C6W
MRP (Indian Rupees) | 4132 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 182X98X108 |
Rated Voltage (Ur) | 200/346 ... 240/415 volt |
Product Class | Industrial Connectors |
Rated Current (In) | 32A |
Degree of Protection | IP67 ; IP69 |
Protection Type | Watertight |
Enclosure Material | Thermoplastic polyester (PBT) |
Pin Configuration | 3P+N+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 5 |
Package Width | 135 millimetre |
Package Length | 140 millimetre |
Package Height | 200 millimetre |
Invoice Description | Ind. P&S#432C6W |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 0.563 kilogram |
Housing Material | Thermoplastic (PBT) |
Function | Connector |
Extended Product Type | 432C6W |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review