Energy Distribution
Ind. P&S#463P6
Product Id
2CMA166764R1000
Plug, earthing sleeve position 6h, rated current 63A, IP44 splashproof, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red
More about Ind. P&S#463P6
MRP (Indian Rupees) | 6243 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 220X103X103 |
Rated Voltage (Ur) | 200/346 ... 240/415 volt |
Product Class | Industrial Plugs |
Rated Current (In) | 63A |
Degree of Protection | IP44 |
Protection Type | Splashproof |
Enclosure Material | Thermoplastic polyester (PBT) |
Pin Configuration | 3P+N+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 5 |
Package Width | 114 millimetre |
Package Length | 114 millimetre |
Package Height | 230 millimetre |
Invoice Description | Ind. P&S#463P6 |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 0.72 kilogram |
Housing Material | Thermoplastic (PBT) |
Function | Plug |
Extended Product Type | 463P6 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,167.70
+ ₹300.00 shipping
Best Price
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,167.70
+ ₹300.00 shipping
Best Price
|
|
Write Your Own Review