Energy Distribution
Ind. P&S#263C6
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA166840R1000
Connector, earthing sleeve position 6h, rated current 63A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Blue
More about Ind. P&S#263C6
MRP (Indian Rupees) | 6862 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 224X98X112 |
Rated Voltage (Ur) | 200 ... 250 volt |
Product Class | Industrial Connectors |
Rated Current (In) | 63A |
Degree of Protection | IP44 |
Protection Type | Splashproof |
Enclosure Material | Thermoplastic polyester (PBT) |
Pin Configuration | 2P+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 3 |
Package Width | 114 millimetre |
Package Length | 114 millimetre |
Package Height | 230 millimetre |
Invoice Description | Ind. P&S#263C6 |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 0.88 kilogram |
Housing Material | Thermoplastic (PBT) |
Function | Connector |
Extended Product Type | 263C6 |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review