Energy Distribution
Ind. P&S#216RAU6W
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA166996R1000
IEC Receptacle 16A 2P3W 220-240V Clock Position Of Grounding Contact 6 hour Color code Blue
More about Ind. P&S#216RAU6W
MRP (Indian Rupees) | 2121 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 98X95X98 |
Rated Voltage (Ur) | 200 ... 250 volt |
Product Class | Panel mounted sockets |
Rated Current (In) | 16A |
Degree of Protection | IP67 ; IP69 |
Protection Type | Watertight |
Enclosure Material | Thermoplastic polyester (PBT) |
Pin Configuration | 2P+E |
Standards | UL 1682, 1686 / CSA C22.2 No. 182.1-13 |
Number Of Poles | 3 |
Package Width | 110 millimetre |
Package Length | 110 millimetre |
Package Height | 110 millimetre |
Invoice Description | Ind. P&S#216RAU6W |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 0.23 kilogram |
Mounting Type | unified flange, angled |
Housing Material | Thermoplastic (PBT) |
Function | Receptacle |
Extended Product Type | 216RAU6W |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review