Energy Distribution
Ind. P&S#232RS6W
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA167172R1000
Surface socket-outlet, earthing sleeve position 6h, rated current 32A, IP67 watertight, 2-poles+earth, frequency 50-60 Hz, color code Blue
More about Ind. P&S#232RS6W
MRP (Indian Rupees) | 3590 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 129X99X178 |
Rated Voltage (Ur) | 200 ... 250 volt |
Product Class | Wall mounted sockets |
Rated Current (In) | 32A |
Degree of Protection | IP67 ; IP69 |
Protection Type | Watertight |
Enclosure Material | Thermoplastic polyester (PBT) |
Pin Configuration | 2P+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 3 |
Package Width | 135 millimetre |
Package Length | 140 millimetre |
Package Height | 200 millimetre |
Invoice Description | Ind. P&S#232RS6W |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 0.5 kilogram |
Housing Material | Thermoplastic (PBT) |
Function | Surface socket outlet |
Extended Product Type | 232RS6W |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review