Energy Distribution
Surface socket-outlet, 6h, 63A, IP44, 2P+E
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA167476R1000
Surface socket-outlet, earthing sleeve position 6h, rated current 63A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Blue
More about Surface socket-outlet, 6h, 63A, IP44, 2P+E
MRP (Indian Rupees) | 4744 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 240X116X133 |
Rated Voltage (Ur) | 200 ... 250 volt |
Product Class | Wall mounted sockets |
Rated Current (In) | 63A |
Degree of Protection | IP44 |
Protection Type | Splashproof |
Enclosure Material | Thermoplastic polyester (PBT) |
Pin Configuration | 2P+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 3 |
Package Width | 152 millimetre |
Package Length | 120 millimetre |
Package Height | 265 millimetre |
Invoice Description | Ind. P&S#263RS6 |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 0.95 kilogram |
Housing Material | Thermoplastic (PBT) |
Function | Surface socket outlet |
Extended Product Type | 263RS6 |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review