Energy Distribution
Surface socket-outlet, 6h, 16A, IP44, 2P+E
Product Id
2CMA193098R1000
Wall mounted socket, earthing sleeve position 6h, rated current 16A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Blue
More about Surface socket-outlet, 6h, 16A, IP44, 2P+E
MRP (Indian Rupees) | 1297 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 91X66X117 |
Rated Voltage (Ur) | 200 ... 250 volt |
Product Class | Wall mounted sockets |
Rated Current (In) | 16A |
Degree of Protection | IP44 |
Protection Type | Splashproof |
Enclosure Material | Thermoplastic |
Pin Configuration | 2P+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 3 |
Package Width | 138 millimetre |
Package Length | 158 millimetre |
Package Height | 345 millimetre |
Invoice Description | Ind. P&S#216RS6 |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 2.2 kilogram |
Mounting Type | Angled |
Housing Material | Plastic (PA) |
Function | Wall mounted socket |
Extended Product Type | 216RS6 |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹994.80
+ ₹300.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹994.80
+ ₹300.00 shipping
|
|
Write Your Own Review