Energy Distribution
Surface socket-outlet, 6h, 32A, IP44, 3P+E
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA193130R1000
Wall mounted socket, earthing sleeve position 6h, rated current 32A, IP44 splashproof, 3-poles+earth, frequency 50-60 Hz, color code Red
More about Surface socket-outlet, 6h, 32A, IP44, 3P+E
MRP (Indian Rupees) | 1767 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 116X85X163 |
Rated Voltage (Ur) | 380 ... 415 volt |
Product Class | Wall mounted sockets |
Rated Current (In) | 32A |
Degree of Protection | IP44 |
Protection Type | Splashproof |
Enclosure Material | Thermoplastic |
Pin Configuration | 3P+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 4 |
Package Width | 188 millimetre |
Package Length | 175 millimetre |
Package Height | 428 millimetre |
Invoice Description | Ind. P&S#332RS6 |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 2.5 kilogram |
Mounting Type | Angled |
Housing Material | Plastic (PA) |
Function | Wall mounted socket |
Extended Product Type | 332RS6 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review