Energy Distribution
Socket-outlet, panel mounting, 6h, 32A, IP44, unified flange, straight, 3P+E
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA193250R1000
Panel mounted socket, earthing sleeve position 6h, rated current 32A, IP44 splashproof, unified flange, straight, 3-poles+earth, frequency 50-60 Hz, color code Red
More about Socket-outlet, panel mounting, 6h, 32A, IP44, unified flange, straight, 3P+E
MRP (Indian Rupees) | 1583 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 114X76X91 |
Rated Voltage (Ur) | 380 ... 415 volt |
Product Class | Panel mounted sockets |
Rated Current (In) | 32A |
Degree of Protection | IP44 |
Protection Type | Splashproof |
Enclosure Material | Thermoplastic |
Pin Configuration | 3P+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 4 |
Package Width | 154 millimetre |
Package Length | 182 millimetre |
Package Height | 378 millimetre |
Invoice Description | Ind. P&S#332RU6 |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 2.6 kilogram |
Mounting Type | Unified straight flange |
Housing Material | Plastic (PA) |
Function | Panel mounted socket |
Extended Product Type | 332RU6 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review