Energy Distribution
Connector, 6h,16A, IP44, 3P+E
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA193523R1000
Connector, earthing sleeve position 6h, rated current 16A, IP44 splashproof, 3-poles+earth, 50 - 60 Hertz, color code blue
More about Connector, 6h,16A, IP44, 3P+E
MRP (Indian Rupees) | 1229 |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 86X154X86 |
Rated Voltage (Ur) | 380 ... 415 volt |
Product Class | Industrial Connectors |
Rated Current (In) | 16A |
Degree of Protection | IP44 |
Protection Type | Splashproof |
Enclosure Material | Polyamide |
Pin Configuration | 3P+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 4 |
Package Width | 138 millimetre |
Package Length | 158 millimetre |
Package Height | 345 millimetre |
Invoice Description | Ind. P&S#316-C6 |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 2.08 kilogram |
Housing Material | Plastic (PA) |
Function | Connector |
Extended Product Type | 316-C6 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Write Your Own Review