Energy Distribution
Connector, 6h, 32A, IP44, 3P+E
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CMA193529R1000
Connector, earthing sleeve position 6h, rated current 32A, IP44 splashproof, 3-poles+earth, 50 - 60 Hertz, color code red
More about Connector, 6h, 32A, IP44, 3P+E
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Industrial Plugs & Sockets |
Size | 96X177X96 |
Rated Voltage (Ur) | 380 ... 415 volt |
Product Class | Industrial Connectors |
Rated Current (In) | 32A |
Degree of Protection | IP44 |
Protection Type | Splashproof |
Enclosure Material | Polyamide |
Pin Configuration | 3P+E |
Standards | IEC 60309-1, -2 |
Number Of Poles | 4 |
Package Width | 154 millimetre |
Package Length | 182 millimetre |
Package Height | 378 millimetre |
Invoice Description | Ind. P&S#332-C6 |
Product Range | Industrial Plugs & Sockets |
Package Gross Weight | 2.73 kilogram |
Housing Material | Plastic (PA) |
Function | Connector |
Extended Product Type | 332-C6 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Czech Republic (CZ) - Imported by ABB India Limited |
Write Your Own Review