Energy Distribution
DDA204 AC-63/0,03 - RCD Block
Product Id
2CSB204001R1630
The RCD block DDA200 series is suitable for assembly with MCBs S200 series. It assures protection against the effects of sinusoidal alternating earth fault currents, protection, against indirects contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial.
More about DDA204 AC-63/0,03 - RCD Block
MRP (Indian Rupees) | 4840 |
---|---|
Compatibility | DDA200 |
Rated Insulation Voltage (Ui) | 500 volt |
Rated Voltage (Ur) | 230/400 volt |
Product Class | Residual Current Device RCD Block |
Rated Current (In) | 63A |
Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
Type of Residual Current | AC type |
Leakage Current Type | AC |
Standards | IEC/EN 61009 Ann. G |
Number Of Poles | 4 |
Package Width | 0.102 metre |
Package Length | 0.147 metre |
Package Height | 0.075 metre |
Invoice Description | DDA204 AC-63/0,03 - RCD Block |
Product Range | DDA200 |
Package Gross Weight | 0.368 kilogram |
Extended Product Type | DDA204 AC-63/0,03 |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,071.61
Free delivery
Best Price
|
|
||
|
₹2,420.00
+ ₹70.00 shipping
|
|
||
|
₹2,502.28
+ ₹100.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,071.61
Free delivery
Best Price
|
|
||
|
₹2,420.00
+ ₹70.00 shipping
|
|
||
|
₹2,502.28
+ ₹100.00 shipping
|
|
Write Your Own Review