Energy Distribution
DDA204 A-63/0.03 AP-R Residual Current Device Block
Out of stock
Product Id
2CSB204401R1630
The RCD block DDA200 series is suitable for assembly with MCBs S200 series. It assures protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, providing the best compromise between safety and continuity in the service thanks to the resistance to unwanted trippings. Protection against indirect contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial.
More about DDA204 A-63/0.03 AP-R Residual Current Device Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DDA200 |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.368 kilogram |
| Package Height | 80 millimetre |
| Package Length | 104 millimetre |
| Package Width | 146 millimetre |
| Product Class | Residual Current Device RCD Block |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Voltage (Ur) | 230/400 volt |
| Standards | IEC/EN 61009 Ann. G |
| Type of Residual Current | A type |
| Leakage Current Type | A |
| Invoice Description | DDA204 A-63/0,03 AP-R - RCD Block |
| Extended Product Type | DDA204 A-63/0.03 AP-R |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


