Electrical Protection
F2C-ARH -T Auto-reclosing unit with autotest
Out of stock
Product Id
2CSF200991R0005
The F2C-ARH-T device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles with 30 mA sensitivity. F2C-ARH-T allows the RCCBs automatic test every six months.
More about F2C-ARH -T Auto-reclosing unit with autotest
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Package Gross Weight | 0.285 kilogram |
Product Range | F2C-A |
Invoice Description | F2C-ARH -T Auto-reclosing unit with autotest |
Package Height | 0.09 metre |
Package Length | 0.092 metre |
Package Width | 0.091 metre |
Extended Product Type | F2C-ARH -T |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review