Energy Distribution
Residual Current Circuit Breaker - 2P - Type AC - 100 mA - 40 A
Out of stock
Product Id
2CSF202005R2400
The RCCBs F200 series assures protection to people and installations against fault current to earth. This product is manufactured according to international IEC standards, for the markets where it is required.
More about Residual Current Circuit Breaker - 2P - Type AC - 100 mA - 40 A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F200 |
| Country of Origin | Italy - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | 277 volt AC |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.235 kilogram |
| Package Height | 41 millimetre |
| Package Length | 94 millimetre |
| Package Width | 80 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Voltage (Ur) | 230 volt |
| Standards | IEC 61008 |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Leakage Current Type | AC |
| Invoice Description | F202 AC-40/0,1 IEC Residual Current Circuit Breaker |
| Extended Product Type | F202 AC-40/0.1 IEC |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


