Residual Current Circuit Breaker - 2P - Type A - 30 mA - 63 A
Out of stock
Product Id
2CSF202101R1630
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
More about Residual Current Circuit Breaker - 2P - Type A - 30 mA - 63 A
Package Width | 35 mm |
---|---|
Package Length | 69 mm |
Package Height | 85 mm |
Invoice Description | Residual Current Circuit Breaker - 2P - Type A - 30 mA - 63 A |
Product Range | F200 |
Package Gross Weight | 0.235 kg |
Extended Product Type | Residual Current Circuit Breaker - 2P - Type A - 30 mA - 63 A |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Write Your Own Review