Energy Distribution
F202 A-80/0,03 AP-R Residual Current Circuit Breaker
Out of stock
Product Id
2CSF202401R1800
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product provides the best compromise between safety and continuity in the service, thanks to the resistance to unwanted trippings.
More about F202 A-80/0,03 AP-R Residual Current Circuit Breaker
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F200 |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 80A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | 277 volt AC |
| Mounting Type | DIN rail |
| Package Gross Weight | 0.225 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.096 metre |
| Package Width | 0.041 metre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 1 kiloampere |
| Rated Voltage (Ur) | 230 volt |
| Rated Operational Voltage | 230 volt AC |
| Standards | IEC/EN 61008 |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Type of Residual Current | A type |
| Leakage Current Type | A |
| Invoice Description | F202 A-80/0,03 AP-R Residual Current Circuit Breaker |
| Extended Product Type | F202 A-80/0,03 AP-R |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


