Energy Distribution
F204 AC-100/0,1 IEC Residual Current Circuit Breaker
₹7,468.34
Product Id
2CSF204005R2900
The RCCBs F200 series assures protection to people and installations against fault current to earth. This product is manufactured according to international IEC standards, for the markets where it is required.
More about F204 AC-100/0,1 IEC Residual Current Circuit Breaker
| MRP (Indian Rupees) | 18660 |
|---|---|
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Current (In) | 100A |
| Compatibility | F200 |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Voltage (Ur) | 400 volt |
| Rated Operational Voltage | 230 / 400 volt AC |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Type of Residual Current | AC type |
| Leakage Current Type | AC |
| Standards | IEC 61008 |
| Package Width | 0.082 metre |
| Package Length | 0.096 metre |
| Package Height | 0.078 metre |
| Invoice Description | F204 AC-100/0,1 IEC Residual Current Circuit Breaker |
| Product Range | F200 |
| Package Gross Weight | 0.403 kilogram |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 1 kiloampere |
| Number Of Poles | 4 |
| Mounting Type | DIN rail |
| Extended Product Type | F204 AC-100/0,1 IEC |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,468.34 Free delivery | ||||
| ₹7,468.93 + ₹80.00 shipping | ||||
| ₹7,935.00 + ₹100.00 shipping | ||||
| ₹8,170.00 Free delivery |
| RoHS Information | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,468.34 Free delivery | ||||
| ₹7,468.93 + ₹80.00 shipping | ||||
| ₹7,935.00 + ₹100.00 shipping | ||||
| ₹8,170.00 Free delivery |
Write Your Own Review


