Energy Distribution
F204 A-100/0.5 Residual Current Circuit Breaker 4P Type A 500 mA
Out of stock
Product Id
2CSF204101R4900
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
More about F204 A-100/0.5 Residual Current Circuit Breaker 4P Type A 500 mA
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F200 |
| Rated Current El ED (In) | 100A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.415 kg |
| Package Height | 0.085 m |
| Package Length | 0.069 m |
| Package Width | 0.069 m |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Invoice Description | F204 A-100/0.5 Residual Current Circuit Breaker 4P Type A 500 mA |
| Extended Product Type | F204 A-100/0.5 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


