Energy Distribution
F204 A S-63/0.3 Residual Current Circuit Breaker
Out of stock
Product Id
2CSF204201R3630
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
More about F204 A S-63/0.3 Residual Current Circuit Breaker
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Current (In) | 63A |
| Compatibility | F200 |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Voltage (Ur) | 230/400 volt |
| Rated Operational Voltage | 230 / 400 volt AC |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Type of Residual Current | A type |
| Leakage Current Type | A |
| Standards | IEC/EN 61008 |
| Product Class | Residual Current Devices RCDs |
| Package Width | 80 millimetre |
| Package Length | 94 millimetre |
| Package Height | 41 millimetre |
| Invoice Description | F204 A S-63/0,3 Residual Current Circuit Breaker |
| Product Range | F200 |
| Package Gross Weight | 0.415 kilogram |
| Max Operating Voltage UL/CSA | 480Y / 277 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 1 kiloampere |
| Number Of Poles | 4 |
| Mounting Type | DIN rail |
| Input Voltage Type | AC |
| Extended Product Type | F204 A S-63/0.3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


