Energy Distribution
Residual Current Circuit Breaker - 4P - Type F - 30 mA - 63 A
Out of stock
Product Id
2CSF204325R1630
The RCCBs F200 series assures protection to people and installations against fault current to earth. Type F offers the same range of protection and functionality as an RCCB Type A APR, this means that they detect sinusoidal AC currents as well as pulsating DC currents.
More about Residual Current Circuit Breaker - 4P - Type F - 30 mA - 63 A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F200 |
| Country of Origin | Italy - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.415 kilogram |
| Package Height | 82 millimetre |
| Package Length | 94 millimetre |
| Package Width | 80 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Voltage (Ur) | 230/400 volt |
| Rated Operational Voltage | 230 / 400 volt AC |
| Standards | IEC/EN 61008 |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Leakage Current Type | F |
| Invoice Description | F204 F-63/0,03 Residual Current Circuit Breaker |
| Extended Product Type | F204 F-63/0.03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


