Energy Distribution
ELR96 - Residual Current Monitor
Out of stock
Product Id
2CSG152130R1202
The ELR electronic residual current relay allows monitoring and protection of the
low voltage distribution network, through the use of a toroidal transformer.
Protection is achieved in combination with the MCBs and MCCBs. The ELR front panel residual current relay is compliant with protection standard 60947-2 Annex M in order to offer a cumulative operational time (residual current relay, shunt-trip, circuit breaker) guaranteed by the manufacturer.
More about ELR96 - Residual Current Monitor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Rated Voltage (Ur) | 110...400 volt |
Type of Residual Current | A type |
Standards | IEC EN 60947-2 Ann M |
Package Width | 0.09 metre |
Package Length | 0.115 metre |
Package Height | 0.12 metre |
Invoice Description | ELR96 - Residual Current Monitor |
Product Range | Residual Current Monitor |
Package Gross Weight | 0.28 kilogram |
Mounting Type | front panel |
Function | For mixed system |
Extended Product Type | ELR96 |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Write Your Own Review