Energy Distribution
ELR96PD Residual Current Monitor
Out of stock
Product Id
2CSG152436R1202
The ELR electronic residual current relay allows monitoring and protection of the
low voltage distribution network, through the use of a toroidal transformer.
Protection is achieved in combination with the MCBs and MCCBs. The ELR front panel residual current relay is compliant with protection standard 60947-2 Annex M in order to offer a cumulative operational time (residual current relay, shunt-trip, circuit breaker) guaranteed by the manufacturer.
More about ELR96PD Residual Current Monitor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Rated Voltage (Ur) | 110...400 volt |
Type of Residual Current | A type |
Standards | IEC EN 60947-2 Ann M |
Package Width | 0.11 metre |
Package Length | 0.115 metre |
Package Height | 0.16 metre |
Invoice Description | ELR96PD - Residual Current Monitor |
Product Range | ELR |
Package Gross Weight | 0.55 kilogram |
Mounting Type | front panel |
Function | For AC-current system |
Extended Product Type | ELR96PD |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review