Energy Distribution
RD3-48 Residual Current Monitor
₹9,591.00
+ ₹50.00 shipping
Product Id
2CSJ201001R0001
The RD3 series of electronic residual current relays provides residual current protection and monitoring functions. This device can be used in conjunction with all MCBs of S200 series and Tmax range moulded case devices up to T5, for industrial installations.
More about RD3-48 Residual Current Monitor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Rated Voltage (Ur) | 48...48 volt |
Type of Residual Current | A type |
Standards | IEC EN 60947-2 Ann M |
Package Width | 0.091 metre |
Package Length | 0.092 metre |
Package Height | 0.09 metre |
Invoice Description | RD3-48 - Residual Current Monitor |
Product Range | ELR |
Package Gross Weight | 0.307 kilogram |
Mounting Type | DIN-rail |
Function | For mixed system |
Extended Product Type | RD3-48 |
Total GST Percentage | 18.00 |
HSN Number | 85364190 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹9,591.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹9,591.00
+ ₹50.00 shipping
|
|
Write Your Own Review