Energy Distribution
RD3M-48 Residual Current Monitor
Out of stock
Product Id
2CSJ202001R0001
The RD3 series of electronic residual current relays provides residual current protection and monitoring functions. This device can be used in conjunction with all MCBs of S200 series and Tmax range moulded case devices up to T5, for industrial installations.
More about RD3M-48 Residual Current Monitor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Rated Voltage (Ur) | 48...48 volt |
Type of Residual Current | A type |
Standards | IEC EN 60947-2 Ann M |
Package Width | 0.091 metre |
Package Length | 0.092 metre |
Package Height | 0.09 metre |
Invoice Description | RD3M-48 - Residual Current Monitor |
Product Range | ELR |
Package Gross Weight | 0.307 kilogram |
Mounting Type | DIN-rail |
Function | For mixed system |
Extended Product Type | RD3M-48 |
Total GST Percentage | 18.00 |
HSN Number | 85364190 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Write Your Own Review