Energy Distribution
E91/32 PV1500e Fuse holder
Out of stock
Product Id
2CSM202041R1801
E 91/32 PV 1500 is a fuseholder for overcurrent and short circuit protection in PV applications
More about E91/32 PV1500e Fuse holder
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Country of Origin | Romania - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 420 gram |
| Package Height | 143 millimetre |
| Package Length | 123 millimetre |
| Package Width | 72 millimetre |
| Rated Insulation Voltage (Ui) | 1 kilovolt |
| Rated Voltage (Ur) | 1500 volt DC |
| Standards | IEC 60269-1 |
| Fuse Size | 10x85 mm |
| Invoice Description | E91/32 PV1500e Fuse holder |
| Extended Product Type | E 91/32 PV1500e |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
Write Your Own Review


