Energy Distribution
E9F30 PV1500 Fuse link
Out of stock
Product Id
2CSM206905R1801
E 9F30 PV 1500 is a 10x85 mm cylindrical fuse for photovoltaic applications
More about E9F30 PV1500 Fuse link
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | India (IN) |
| Package Gross Weight | 60 gram |
| Package Height | 0.083 metre |
| Package Length | 0.014 metre |
| Package Width | 0.051 metre |
| Rated Voltage (Ur) | 1500 volt |
| Standards | IEC 60269-6 |
| Fuse Size | 10x85 |
| Invoice Description | E9F30 PV1500 Fuse link |
| Extended Product Type | E9F30 PV1500 |
| Total GST Percentage | 18.00 |
| HSN Number | 85351000 |
Write Your Own Review


