Energy Distribution
E 92/32s PV Fuse disconnector
Out of stock
Product Id
2CSM256913R1801
E 92/32s PV is a fuseholder for overcurrent and short circuit protection in PV applications with blown fuse indicator.
More about E 92/32s PV Fuse disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Rated Voltage (Ur) | 1000 volt |
Rated Current (In) | 32A |
Number Of Poles | 2 |
Mounting Type | DIN rail |
Package Gross Weight | 0.375 kilogram |
Product Range | System Pro M |
Invoice Description | E 92/32s PV Fuse disconnector |
Package Height | 0.085 metre |
Package Length | 0.064 metre |
Package Width | 0.105 metre |
Extended Product Type | E 92/32s PV |
Total GST Percentage | 18.00 |
HSN Number | 85361010 |
Country of origin | Romania (RO) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Write Your Own Review