Energy Distribution
DS951 B20 AC30 UL - RCBO
Out of stock
Product Id
2CSR155017R1205
DS951 UL 1P+N RCBO is a device that in two modules width is able to
provide complete protection against overcurrent (overload and shortcircuit) and earth fault. DS951 UL are approved according to UL 1053 standard “Ground- Fault Sensing and Relaying Equipment” making them suitable for installation in equipments/ machines addressed to North American market.
More about DS951 B20 AC30 UL - RCBO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Insulation Voltage (Ui) | 500 volt |
| Product Range Global | System Pro M |
| Country of Origin Global | Italy - Imported by ABB India Limited |
| Package Gross Weight Global | 1.000 kilogram |
| Package Height Global | 0.080 metre |
| Package Length Global | 0.090 metre |
| Package Width Global | 0.22 metre |
| Rated Impulse Withstand Voltage (Uimp) Global | 4 kilovolt |
| Rated Insulation Voltage (Ui) Global | 500 volt |
| Rated Voltage (Ur) Global | 230-240 volt AC |
| Standards Global | IEC 61009-1 |
| Rated Voltage (Ur) | 230-240 volt AC |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 10 kiloampere |
| Number of Protected Poles | 1 |
| Leakage Current Type | AC |
| Standards | IEC 61009-1 |
| Package Width | 0.22 metre |
| Package Length | 0.090 metre |
| Package Height | 0.080 metre |
| Invoice Description | DS951 B20 AC30 UL - RCBO |
| Product Range | System Pro M |
| Package Gross Weight | 1.000 kilogram |
| Extended Product Type | DS951 B20 AC30 UL |
| Tripping Characteristic | B |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Country of origin | Italy - Imported by ABB India Limited |
Write Your Own Review


