Energy Distribution
DS2C-CM Motor operating device
Product Id
2CSR201997R0013
The DS2C-CM motor operating device has the function to allow the remote control (opening or closing) of the RCBO it is associated to.
More about DS2C-CM Motor operating device
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Rated Voltage (Ur) | 230 volt |
Package Width | 0.091 metre |
Package Length | 0.092 metre |
Package Height | 0.09 metre |
Invoice Description | DS2C-CM Motor operating device |
Product Range | DS201 M |
Package Gross Weight | 0.360 kilogram |
Extended Product Type | DS2C-CM |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review