Energy Distribution
DS201 C32 A30
Out of stock
Product Id
2CSR255180R1324
DS201 C32 A30 Residual Current Circuit Breaker with Overcurrent Protection
More about DS201 C32 A30
| MRP (Indian Rupees) | 7710 |
|---|---|
| Package Width | 0.035 m |
| Package Length | 0.069 m |
| Package Height | 0.085 m |
| Invoice Description | DS201 C32 A30 Residual Current Circuit Breaker with Overcurrent Protection |
| Product Range | System Pro M |
| Package Gross Weight | : 0.200 kg |
| Extended Product Type | RCBO |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 30 00 |
| Country of origin | India (IN) |
Write Your Own Review


