Energy Distribution
DSB202M AC-C63/0.3 Residual Current Circuit Breaker with Overcurrent Protection
₹3,000.00
Product Id
2CSR272027R3634
DSB202M AC-C63/0.3 - RCCB with Over current protection
More about DSB202M AC-C63/0.3 Residual Current Circuit Breaker with Overcurrent Protection
| MRP (Indian Rupees) | 8650 |
|---|---|
| Package Width | 70mm |
| Package Length | 69mm |
| Package Height | 85mm |
| Invoice Description | DSB202M AC-C63/0.3 RCCB with Over current protection |
| Product Range | DSB200 M |
| Package Gross Weight | 475gm |
| Extended Product Type | DSB202M AC-C63/0.3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,000.00 + ₹100.00 shipping | ||||
| ₹3,266.24 + ₹80.00 shipping | ||||
| ₹3,803.61 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,000.00 + ₹100.00 shipping | ||||
| ₹3,266.24 + ₹80.00 shipping | ||||
| ₹3,803.61 + ₹70.00 shipping |
Write Your Own Review


