Energy Distribution
DS201 M C10 AC30 - RCBO
Product Id
2CSR275040R1104
The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA).
More about DS201 M C10 AC30 - RCBO
MRP (Indian Rupees) | Upon request |
---|---|
Rated Current (In) | 10A |
Compatibility | System Pro M |
Rated Insulation Voltage (Ui) | 500 volt |
Rated Voltage (Ur) | 230-240 volt AC |
Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
Rated Operational Voltage | 230-240 volt AC |
Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 10 kiloampere |
Type of Residual Current | AC type |
Rated Residual Current | 30 mA |
Number of Protected Poles | 1 |
Leakage Current Type | AC |
Standards | IEC 61009-1, IEC 61009-2-1, EN 61009-1, EN 61009-2-1 |
Number Of Poles | 1+N |
Package Width | 0.040 metre |
Package Length | 0.080 metre |
Package Height | 0.106 metre |
Invoice Description | DS201 M C10 AC30 - RCBO |
Product Range | System Pro M |
Package Gross Weight | 0.225 kilogram |
Extended Product Type | DS201 M C10 AC30 |
Rated Short-Circuit Capacity (Icn) | (230 / 400 V AC) 10 kiloampere |
Tripping Characteristic | C |
Total GST Percentage | 18.00 |
HSN Number | 85363010 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Write Your Own Review