Energy Distribution
DS201 M C16 AC300 - RCBO
Out of stock
Product Id
2CSR275040R3164
The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA).
More about DS201 M C16 AC300 - RCBO
| MRP (Indian Rupees) | Upon request |
|---|---|
| Rated Current (In) | 16A |
| Compatibility | System Pro M |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Voltage (Ur) | 230-240 volt AC |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Operational Voltage | 230-240 volt AC |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 10 kiloampere |
| Type of Residual Current | AC type |
| Rated Residual Current | 300 mA |
| Number of Protected Poles | 1 |
| Leakage Current Type | AC |
| Standards | IEC 61009-1, IEC 61009-2-1, EN 61009-1, EN 61009-2-1 |
| Number Of Poles | 1+N |
| Package Width | 0.040 metre |
| Package Length | 0.080 metre |
| Package Height | 0.106 metre |
| Invoice Description | DS201 M C16 AC300 - RCBO |
| Product Range | System Pro M |
| Package Gross Weight | 0.225 kilogram |
| Extended Product Type | DS201 M C16 AC300 |
| Rated Short-Circuit Capacity (Icn) | (230 / 400 V AC) 10 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| RoHS Information | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


