Energy Distribution
DSB201M AC-C16/0.1 Residual Current Circuit Breaker with Overcurrent Protection
₹2,721.91
Product Id
2CSR275075R2164
DSB201M AC-C16/0.1 - RCCB with Over current protection
More about DSB201M AC-C16/0.1 Residual Current Circuit Breaker with Overcurrent Protection
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Package Width | 35mm |
| Package Length | 69mm |
| Package Height | 85mm |
| Invoice Description | DSB201M AC-C16/0.1 RCCB with Over current protection |
| Product Range | DSB200 M |
| Package Gross Weight | 200g |
| Extended Product Type | DSB201M AC-C16/0.1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,721.91 + ₹70.00 shipping | ||||
| ₹2,948.82 + ₹70.00 shipping | ||||
| ₹3,122.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,721.91 + ₹70.00 shipping | ||||
| ₹2,948.82 + ₹70.00 shipping | ||||
| ₹3,122.00 + ₹100.00 shipping |
Write Your Own Review


