Energy Distribution
DSB201M APR-C32/0.3 Residual Current Circuit Breaker with Overcurrent Protection
Out of stock
Product Id
2CSR275475R3324
DSB201M APR-C32/0.3 - RCCB with Over current protection
More about DSB201M APR-C32/0.3 Residual Current Circuit Breaker with Overcurrent Protection
| MRP (Indian Rupees) | 13130 |
|---|---|
| Package Width | 35mm |
| Package Length | 69mm |
| Package Height | 85mm |
| Invoice Description | DSB201M APR-C32/0.3 RCCB with Over current protection |
| Product Range | DSB200 M |
| Package Gross Weight | 200g |
| Extended Product Type | DSB201M APR-C32/0.3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review


