Energy Distribution
DS202CR M C32 A30 - Residual Current Circuit Breaker with Overcurrent Protection
Out of stock
Product Id
2CSR772140R1324
The DS202CR series RCBO is a 2P in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents. Protection against the effects of sinusoidal alternating and direct pulsating earth fault currents. Protection against indirect contacts and additional protection against direct contacts.
More about DS202CR M C32 A30 - Residual Current Circuit Breaker with Overcurrent Protection
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.245 kilogram |
| Package Height | 106 millimetre |
| Package Length | 80 millimetre |
| Package Width | 40 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 7.5 kiloampere |
| Standards | IEC/EN 61009-1 |
| Number of Protected Poles | 2 |
| Invoice Description | DS202CR M C32 A30 - Residual Current Circuit Breaker with Overcurrent Protection |
| Extended Product Type | DS202CR M C32 A30 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


