Energy Distribution

OVR T2 3N 40-275 P QS Surge Protective Device

₹9,020.00
- +
More Offers available from 2 sellers starting at INR. 9020.00
Product Id
2CTB803973R1100
Sold and delivered by Khandelwal Agencies
Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact.

More about OVR T2 3N 40-275 P QS Surge Protective Device

Technical Specification
MRP (Indian Rupees) 18520
Compatibility OVR
Standards IEC 61643-11 / EN 61643-11
Number Of Poles 4
Mounting Type DIN rail (top hat rail) 35 mm
Package Gross Weight 500 gram
Product Range OVR
Invoice Description OVR T2 3N 40-275 P QS Surge Protective Device
Package Height 82 millimetre
Package Length 77 millimetre
Package Width 117 millimetre
Extended Product Type OVR T2 3N 40-275 P QS
Rated Service Short-Circuit Breaking Capacity (Ics) 100 kiloampere
Total GST Percentage 18.00
HSN Number 85363090
Country of origin Bulgaria (BG) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Khandelwal Agencies
90.6% of 100
90.6% positive evaluations
₹9,020.00
Free delivery
    Electromart
    94.2% of 100
    94.2% positive evaluations
    ₹9,276.57
    Free delivery
      Download
      Declaration of Conformity - CE Click Here
      All Offers
      Seller Qty Price Landing Price
      Khandelwal Agencies
      90.6% of 100
      90.6% positive evaluations
      ₹9,020.00
      Free delivery
        Electromart
        94.2% of 100
        94.2% positive evaluations
        ₹9,276.57
        Free delivery
          Write Your Own Review
          You're reviewing:OVR T2 3N 40-275 P QS Surge Protective Device
          X
          Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
          Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.