Energy Distribution

OVR T2 3N 40-440 P TS QS Surge Protective Device

₹14,916.00
    - +
    Product Id
    2CTB803973R1500
    Sold and delivered by Micronova Impex Pvt Ltd
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact.

    More about OVR T2 3N 40-440 P TS QS Surge Protective Device

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeOVR
    Number Of Poles4
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    Mounting TypeDIN rail (top hat rail) 35 mm
    Package Gross Weight500 gram
    Package Height82 millimetre
    Package Length77 millimetre
    Package Width117 millimetre
    Rated Service Short-Circuit Breaking Capacity (Ics)100 kiloampere
    StandardsIEC 61643-11 / EN 61643-11
    Invoice DescriptionOVR T2 3N 40-440 P TS QS Surge Protective Device
    Extended Product TypeOVR T2 3N 40-440 P TS QS
    Total GST Percentage18.00
    HSN Number85363090
    All Offers
    SellerQtyPriceLanding Price
    Micronova Impex Pvt Ltd
    92.6% of 100
    92.6% positive evaluations
    ₹14,916.00
    Free delivery
      Download
      Declaration of Conformity - CE Click Here
      All Offers
      SellerQtyPriceLanding Price
      Micronova Impex Pvt Ltd
      92.6% of 100
      92.6% positive evaluations
      ₹14,916.00
      Free delivery
        Write Your Own Review
        You're reviewing:OVR T2 3N 40-440 P TS QS Surge Protective Device
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.