Energy Distribution
OVR T2 1N 40-350 P QS Surge Protective Device
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CTB803982R1100
Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact.
More about OVR T2 1N 40-350 P QS Surge Protective Device
MRP (Indian Rupees) | 11700 |
---|---|
Compatibility | OVR |
Standards | IEC 61643-11 / EN 61643-11 |
Number Of Poles | 2 |
Mounting Type | DIN rail (top hat rail) 35 mm |
Package Gross Weight | 250 gram |
Product Range | OVR |
Invoice Description | OVR T2 1N 40-350 P QS Surge Protective Device |
Package Height | 82 millimetre |
Package Length | 41 millimetre |
Package Width | 117 millimetre |
Extended Product Type | OVR T2 1N 40-350 P QS |
Rated Service Short-Circuit Breaking Capacity (Ics) | 100 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363090 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review