Energy Distribution
OVR T1-T2 3N 100-255 P TS Surge Protective Device
Out of stock
Product Id
2CTB812111R2300
OVR T1-T2 3N 100-255 P TS Surge Protective Device
More about OVR T1-T2 3N 100-255 P TS Surge Protective Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Standards | IEC 61643-11 |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 1.36 kilogram |
| Product Range | OVR |
| Invoice Description | OVR T1-T2 3N 100-255 P TS Surge Protective Device |
| Package Height | 94 millimetre |
| Package Length | 77 millimetre |
| Package Width | 148 millimetre |
| Extended Product Type | OVR T1-T2 3N 100-255 P TS |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 100 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
| Country of origin | Germany - Imported by ABB India Limited |
Write Your Own Review


