Energy Distribution
OVR T1-T2 12.5-440s P QS Surge Protective Device
Out of stock
Product Id
2CTB815710R4100
Surge protective devices SPD type 1- type 2 protect low-voltage consumer systems against lightning currents and surge voltages as they are tested as SPD type 1 and type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected
More about OVR T1-T2 12.5-440s P QS Surge Protective Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OVR |
| Country of Origin | Bulgaria - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 320 gram |
| Package Height | 82 millimetre |
| Package Length | 41 millimetre |
| Package Width | 117 millimetre |
| Standards | IEC 61643-11 / EN 61643-11 |
| Invoice Description | OVR T1-T2 12.5-440s P QS Surge Protective Device |
| Extended Product Type | OVR T1-T2 12.5-440s P QS |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


