Energy Distribution
OVR T1-T2 3N 25-440s P QS SPD
Out of stock
Product Id
2TAM214100R4810
OVR T1-T2 3N 25-440s P QS-Surge Protective Device
More about OVR T1-T2 3N 25-440s P QS SPD
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OVR |
| Country of Origin | China - Imported by ABB India Limited |
| Package Gross Weight | 1.481 kilogram |
| Package Height | 102 millimetre |
| Package Length | 118 millimetre |
| Package Width | 148 millimetre |
| Invoice Description | OVR T1-T2 3N 25-440s P QS SPD |
| Extended Product Type | OVR T1-T2 3N 25-440s P QS |
| Total GST Percentage | 18.00 |
| HSN Number | 8536909000 |
Write Your Own Review


