Automation & Control
E297-16-10/230 Installation relay
Out of stock
Product Id
2TAZ311000R2011
Installation relays are electromagnetically operated miniature contactors in the standard DIN width of 18 mm. A reliable control system can be designed using these ABB Installation relays E297. They are used mainly in industrial plants but also in commercial and public buildings. As a rule, installation relays operated by means of a control switch (maintained contact) are installed where it is necessary to operate lighting, an air-conditioning system, a fan or suchlike. Installation relays are also referred to as monostable switching relays or 2-pole miniature contactors. The term "monostable" means that an on command has to be sent to the coil by means of a control switch (maintained operation) in order to excite the magnetic coil. The coil armature attracts and closes or opens the main contacts. The device remains in the on position for as long as the control voltage is applied to the coil. If the voltage flow to the coil is interrupted, the installation relay always returns to the neutral position (off position). Installation relays and the accessories are available in different versions in order to easily satisfy the various market requirements. Their optimal switching capacity also makes them suitable for use in industrial environments and in situations where it is necessary to ensure control over more powerful consumers (such as e.g. multiple lighting ystems). Using an optimized coil (low power loss = lower operating temperature) ensures a clean and safe operation in the electrical distribution board.
More about E297-16-10/230 Installation relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Voltage (Ur) | 250 volt AC |
| Rated Insulation Voltage (Ui) | 230 volt AC / DC |
| Ambient Air Temperature | Operation -25...+55 degree Celsius |
| Rated Frequency (f) | 50 .. 60 hertz |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 1206 gram |
| Product Range | Monitoring Relays |
| Invoice Description | E297-16-10/230 Installation relay |
| Package Height | 82 millimetre |
| Package Length | 185 millimetre |
| Package Width | 96 millimetre |
| Function | Monostable installation relay |
| Extended Product Type | E297-16-10/230 |
| Color | Grey |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Country of origin | Bulgaria - Imported by ABB India Limited |
Write Your Own Review


