Automation & Control
Safety Relay JSBT5 24AC/DC
Out of stock
Product Id
2TLA010005R0100
Single channel and "dual" channel safety relay. Power supply 24VAC/VDC. Relay outputs 3NO/1NC
More about Safety Relay JSBT5 24AC/DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.089 metre |
Package Length | 0.117 metre |
Package Height | 0.039 metre |
Invoice Description | JSBT5 24AC/DC Safety relay |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.22 kilogram |
Extended Product Type | JSBT5 24AC/DC |
Total GST Percentage | 18.00 |
HSN Number | 8536411090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
TÜV Certificate | Click Here |
Write Your Own Review